Valitse sijaintisi
Teollisuudet
YleiskatsausService
YleiskatsausLadattavat sisällöt
YleiskatsausUra
YleiskatsausYritys
YleiskatsausTuoteryhmät
YleiskatsausKonfigurointi- ja suunnittelutyökalut
YleiskatsausValitse sijaintisi
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Tuoteominaisuudet | |
---|---|
Max. flow [l/min] |
57.0 |
Max. flow PU2 [l/min] |
33.0 |
Nominal size [cm³/rev] |
19 |
Size pump unit 2 [cm³/rev] |
11 |
Max. intermittent pressure pump unit 1 [bar] |
200 |
Max. intermittent pressure pump unit 2 [bar] |
200 |
Maximum rotational speed [rpm] |
3000 |
Drive shaft |
Conical 1:5 |
Direction of rotation |
Counter clockwise rotation |
Front cover |
Non-standard version |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
Fendt tractor |
Customer part number |
0510665389 |
Product |
External Gear Units |
Function |
Pump |
Model |
4 ... 28 cm³/rev |
Model pump unit 2 |
4 ... 28 cm³/rev |
Series |
D 18 |
Version |
phosphatized, pinned |
Port connection |
Non-standard version |
Port connection pump unit 2 |
Non-standard version |
Sealing material |
NBR |
Rear cover |
Standard (cast iron) |
Non-standard version |
Deviations from catalogue standards, see drawing |
Weight [kg] |
5.87 |
Asiakirjan tyyppi | Latauslinkki |
---|---|
Data sheet | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=10089 |
Käyttöopas | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_manual&q=07012-B |
Tuotekuva | e736b27d-baa4-48b5-8aa7-4ec2f5454697 |
Latauslinkki |
---|
3D CAD |
1515702067
Straight flange
Hinta pyydettäessä1515702068
Straight flange
Hinta pyydettäessä1515702069
Straight flange
Hinta pyydettäessä1515702008
Straight flange
Hinta pyydettäessä1515702073
90° angle flange
Hinta pyydettäessä1515702074
90° angle flange
Hinta pyydettäessä1515702075
90° angle flange
Hinta pyydettäessä1515702010
90° angle flange
Hinta pyydettäessä1515702018
90° angle flange
Hinta pyydettäessä