Select your location
Setores
OverviewService
OverviewDownloads
OverviewCarreiras
OverviewEmpresa
OverviewTreinamentos
OverviewGrupos de Produtos
OvervieweConfigurators e ferramentas
OverviewHidráulica para Aplicações Offshore
OverviewSelect your location
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
16.0 |
Nominal size [cm³/rev] |
4 |
Max. intermittent pressure [bar] |
280 |
Maximum rotational speed [rpm] |
4000 |
Drive shaft |
Splined shaft SAE J744 16-4 (9T 16/32DP) |
Direction of rotation |
clockwise rotation |
Front cover |
SAE J744 82-2 (A) |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Product |
External gear unit |
Function |
Pump |
Model |
Model F (4 ... 28 cm³/rev) |
Series |
Bearing diameter Ø 18mm |
Version |
Phosphated, pinned |
Port connection |
Square flange DIN 3901/3902 |
Sealing material |
NBR, WDR in FKM |
Rear cover |
Standard |
Weight [kg] |
3.18 |
Download link |
---|
3D CAD |