Välj din plats
Branscher
ÖversiktService
ÖversiktNedladdningar
ÖversiktFöretaget
ÖversiktProduktgrupper
Översikte-konfiguratorer och verktyg
ÖversiktCertified Excellence
ÖversiktVälj din plats
The key task of external gear pumps is to convert mechanical energy (torque and rotational speed) into hydraulic energy (flow and pressure). To avoid unnecessarily high heat losses, units with high efficiencies are sought after. These are realized by means of pressure-dependent gap sealing and high-precision manufacturing technology.
Produktattribut | |
---|---|
Max. flow [l/min] |
142.4 |
Nominal size [cm³/rev] |
63 |
Max. intermittent pressure [bar] |
250 |
Maximum rotational speed [rpm] |
2260 |
Drive shaft |
Tapered keyed 1:8 |
Direction of rotation |
Clockwise rotation |
Front cover |
Rect.flange 25.38 mm, Italian |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
general |
Product |
External gear unit |
Function |
Pump |
Model |
High perf(B)(1.0..7.1 cc/rev) |
Series |
Bearing dia. 12 mm or 12.7 mm |
Version |
Zn plated or Al, aligned cover |
Port connection |
Pipe thread acc. to ISO 228-1 |
Sealing material |
NBR |
Rear cover |
Standard (cast iron) |
Weight [kg] |
1.49 |
Hämta länk |
---|
3D CAD |
Pris på förfrågan
Pris på förfrågan