AXIAL-PISTON PUMP A A10VSO 18 DFR /31R-VKC62N00

Product Image
Product Image

AXIAL-PISTON PUMP A A10VSO 18 DFR /31R-VKC62N00

SKU R902502736
UOM PCE

A10VSO, variable displacement unit, open circuit, medium pressure, size: 18 cm³, pressure flow controller, without through drive


Price $2,244.00


<p>Product Description</p>

A10VSO is a variable pump with axial piston transmission in swash plate design for hydrostatic drives in the open circuit. The flow is proportional to the drive speed and the displacement. By adjusting the swash plate, the flow can be steplessly changed.
  • Good suction characteristics
  • Low operating noise
  • Short control times
  • High service life
  • 2 leakage ports

<p>Technical Specs</p>

General

Version_1
Standard
Version_2
Standard
Product (axial piston unit)
A10VS
Product family
A10VSO
Type of actuation
Variable pump, open circuit
Size (displacement) [cm³]
18
Control device
DR F controller X-T open 32/53
Series
Series 3, index 1
Direction of rotation
clockwise (w.view on shaft end)
Sealing material
FKM (standard)
Shaft end
SAE shaft key
Mounting flange
ISO 3019-1 (SAE), 2 hole
Working ports
B flan l SAE, S flan l SAE
Through drive
Without through drive
Connector for solenoids
Without
Rotational speed [rpm]
1800
Working pressure [bar]
280
Max. displacement [cm³]
18.0
Max. displacement setting
Variabel
Min. displacement [cm³]
0.0
Min. displacement setting
Fix
Max. flow [l/min]
32.4
Min. flow [l/min]
0.0
Internal drain line
No
Pressure differential FR [bar]
14.0
Classification society (external)
No
Test certificate
Without
Test certificate language code
Without
Paint/base coat
without
Paint/top coat
without
Weight [kg]
13