The A10VO is a variable pump with axial piston rotary group in swashplate design for hydrostatic drives in open circuits. The flow is proportional to the drive speed and the displacement. The flow can be continuously changed with closed loop control.
Product attributes | |
---|---|
Version_1 |
Standard |
Version_2 |
Standard |
Product family |
A10VO |
Type of actuation |
Variable pump, open circuit |
Size (displacement) [cm³] |
85 |
Control device |
DR F controller X-T open 32/53 |
Series |
Series 5, index 2 |
Direction of rotation |
clockwise (w.view on shaft end) |
Sealing material |
FKM (standard) |
Shaft end |
Splined shaft recess, 1 no. smaller |
Mounting flange |
ISO 3019-1 (SAE), 2 hole |
Working ports |
B flan r SAE, S flan r SAE |
Through drive |
Without through drive |
Connector for solenoids |
Without |
Rotational speed [rpm] |
1800 |
Working pressure [bar] |
250 |
Max. displacement [cm³] |
85.0 |
Max. displacement setting |
Fix |
Min. displacement [cm³] |
0.0 |
Min. displacement setting |
Fix |
Max. flow [l/min] |
153.0 |
Min. flow [l/min] |
0.0 |
Internal drain line |
No |
Pressure differential FR [bar] |
14.0 |
Classification society (external) |
No |
Test certificate |
Without |
Test certificate language code |
Without |
Paint/base coat |
without |
Paint/top coat |
without |
Weight [kg] |
38.2 |
Document type | Download link |
---|---|
Data sheet | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=92703 |
Operating instructions | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_manual&q=92703-01-B |
For this product we found matching items in our spare parts catalog