Electronic CAN Joystick 4 THEC5 N-41/ 03 5

Product Image
Product Image

Electronic CAN Joystick 4 THEC5 N-41/ 03 5

SKU R908355075
UOM PCE

Electronic CAN PLc joystick with EC3500+ / 3 Rollers / 3 buttons / Data-processing


Price $2,022.00


<p>Product Description</p>

The electronic CAN joystick 4THE5 is a modular joystick to fit perfectly with each machine type and option.

The high reliability of the 4TH5 electronic joystick makes it easier
to comply with the safety requirements of machine systems that
require safety performance levels PLc or PLd according to ISO
13849.

Since the signal processing of the grip
components is handled by the joystick base, the entire joystick
can be connected to the machine via a single CAN connector.
This reduces the number of I/Os used on the machine’s control
unit and reduces the wiring effort.
  • HMI reduced wiring

<p>Technical Specs</p>

General

Product scope
Complete joystick
Product page
Right hand
Curve axis 1 (machine axis)
20° - Progressive - Std force (M1)
Curve axis 2 (transverse axis for joysticks)
20° - Progressive - Std force (M1)
Electronic output
CAN-PLc-capable
Voltage supply
12-24V battery voltage
CAN protocol
J1939 Enhanced (CheckSum & counter integrated in the message)
CAN baud rate
250 Kb/s
CAN update time
20 ms
CAN source address
0x33
Control grip
EC3500+ (soft-touch overmold)
Number of finger wheels
3
Number of rocker switches
Number of buttons
3
Push-button A02
1G button Dry contact _ Grey
Push-button A03
1G button Dry contact _ Grey
Push-button A04
2G Roller PLc capable _ Peak shape _ Grey
Push-button A05
2G Roller PLc capable _ Peak shape _ Grey
Push-button A07
1G button Dry contact _ Grey
Push-button A08
2G Roller PLc capable _ Peak shape _ Grey
Lever angle
Straight lever
Analog-to-digital conversion
Control handle analog-to-digital conversion by the base
Connector base
DT04-06P-CE03
IP protection class
IP67 control handle / IP65 base
Series
Series x41
EMC certification
Compliance with EMC Directive 2014/30/EU
Weight [kg]
1.4