The electronic CAN joystick 4THE5 is a modular joystick to fit perfectly with each machine type and option.

The high reliability of the 4TH5 electronic joystick makes it easier
to comply with the safety requirements of machine systems that
require safety performance levels PLc or PLd according to ISO
13849.

Since the signal processing of the grip
components is handled by the joystick base, the entire joystick
can be connected to the machine via a single CAN connector.
This reduces the number of I/Os used on the machine’s control
unit and reduces the wiring effort.

  • Reduced wiring due to analog-to-digital conversion of the handle signals in the CAN joystick base.

Product attributes

Product scope

Complete joystick

Product page

Right hand

Curve axis 1 (machine axis)

20° - Progressive - Std force (M1)

Curve axis 2 (transverse axis for joysticks)

20° - Progressive - Std force (M1)

Product family

4THE5 CAN

Electronic output

CAN-PLc-capable

CAN protocol

J1939 Enhanced (CheckSum & counter integrated in the message)

CAN baud rate

250 Kb/s

CAN update time

20 ms

CAN source address

0x91

Control grip

EC4000

Number of finger wheels

2

Number of rocker switches

1

Number of buttons

3

Push-button A01

1G button Dry contact _ Grey

Push-button A02

1G Rocker _ 3 positions stable_ Symetrical shape _ Orange

Push-button A03

2G Roller PLc capable _ Peak shape _ Grey

Push-button A05

1G button Dry contact _ Grey

Push-button A06

1G button Dry contact _ Grey

Push-button A08

2G Roller PLc capable _ Peak shape _ Grey

Lever angle

Straight lever

Analog-to-digital conversion

Control handle analog-to-digital conversion by the base

Connector base

DT04-06P-CE03

IP protection class

IP67 control handle / IP65 base

Series

Series x41

EMC certification

Compliance with EMC Directive 2014/30/EU

Voltage supply

12-24V battery voltage

Weight [kg]

1.4

For this product we found matching spare parts in our Spare Parts Catalogue

Open Catalogue