Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
For valves with connector K4. OEM accessories. Industrial use.
Product attributes | |
---|---|
Product family |
3P Z5L |
Supply voltage |
12…240 V AC/DC |
Electrical connector |
Connector, 3-pole (2 + PE) |
Electrical connection description |
Connector 3-pole (2 + PE) according to EN 175301-803 |
Weight [kg] |
0.04 |
Document type | Download link |
---|---|
Datasheets | bac05d35-3fb6-4948-a01e-33f956c75a80 |
Manual | 438273f0-f145-4b9c-b04e-0d32e2ff27b3 |
R901017011
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, black
Price on RequestR901017010
Mating connector, 3-pole (2 + PE) EN 175301-803, without circuitry, gray
Price on Request