PST600E

The compact and slim PST600E AC controllers are suitable for applications with stationary welding machines and manual welding tongs.
The PST600E AC controls are designed for applications up to 500 kVA.
• Operating frequency 50/60 Hz
• With air or water cooling
• Discreet input/output field with coordinated functional scope
• High-precision primary current control without external current sensor - no cables and connectors
• Maximum peak current of 2,400 A for welding transformers up to 500 kVA
• Operation and diagnosis with the BOS6000 Engineering Software and the VCP05 control panel