Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Robust Hydraulic Joystick for heavy-duty applications
Product attributes | |
---|---|
Product scope |
Complete joystick |
Product family |
4TH5/4TH6 |
Control grip |
EC2000+ (soft-touch overmold) |
Number of finger wheels |
1 |
Number of rocker switches |
0 |
Number of buttons |
2 |
Push-button A01 |
SL - Button 1G (Low current) |
Push-button A02 |
XSB - Roller 2G PLd capable |
Push-button A08 |
SL - Button 1G (Low current) |
Lever angle |
15° bent |
Handle connector |
DT04-08P |
Series |
Series x41 |
Connection thread |
standard ISO 228/1 G 1/4 |
Hydraulic curves |
8,4 - 27 - Circuit |
Force curves |
20° |
Weight [kg] |
1.86 |