Select your location
Industries
OverviewService
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Weight [kg] |
1.56 |
Code |
NXA015S-36V-B* |
Working range (max.) [Nm] |
15 |
Working range (min) [Nm] |
3 |
Order number |
0608842006 |
Installation length |
442 |
Maximum drive speed (1/min) [min⁻¹] |
600 |
Tool mount |
3/8" square |
Weight [kg] |
2.8 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=0608842006 |
Download link |
---|
3D CAD |