Select your location
Industries
OverviewService
OverviewBuy
OverviewBlog
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Single nut with flange FEM-E-S with standard seal and standard axial clearance
Nominal diameter d0 = 25
Lead P = 5 (right)
Ball diameter Dw = 3
Number of ball track turns i = 4
Product attributes | |
---|---|
Nominal size [mm] |
25 x 5R x 3 - 4 |
Series |
Standard series |
Dynamic load capacity C [N] |
19100 |
Footnote dynamic load capacity C |
The load capacities are valid for tolerance grade T3 and T5 only. For other tolerance grades, please take into account the correction factor fac (see General Technical Notes and Information "Technical Data", Technical Notes). |
Maximum permissible linear speed vmax (m/min) [m/min] |
30 |
Note: Maximum permissible speed vmax |
See "Characteristic speed d0 • n" (section Technical notes) and "Critical speed ncr" (section Calculation and examples) |
Operating temperature (min. … max.) |
- 10 °C ... + 80 °C |
Storage temperature (min. … max.) |
- 15 °C ... + 80 °C |
Direction of lead |
Right |
Nut type |
FEM-E-S single nut with flange |
Static load capacity C0 [N] |
27200 |
Footnote static load capacity C0 |
The load capacities are valid for tolerance grade T3 and T5 only. For other tolerance grades, please take into account the correction factor fac (see General Technical Notes and Information "Technical Data", Technical Notes). |
Footnote permissible operating temperature (min...max) |
Permissible operating temperatures Ball screw assemblies permit operation at continuous temperatures of up to 80 °C with temporary peaks of 100 °C, measurements taken on the outer shell of the nut in each case. |
Hole pattern |
BB4 |
Weight [kg] |
0.43 |
Category |
A |
Maximum operating temperature [°C] |
+80 |
Bearing temperature max [°C] |
+80 |
Minimum operating temperature [°C] |
-10 |
Bearing temperature min [°C] |
-15 |
Dimension d1 [mm] |
24 |
Dimension D1 g6 [mm] |
38 |
Dimension d2 [mm] |
21.9 |
Dimension D5 [mm] |
63 |
Dimension D6 [mm] |
50 |
Dimension D7 [mm] |
6.6 |
Dimension L |
45 |
Dimension L10 [mm] |
33 |
Dimension L3 [mm] |
12 |
Dimension L4 [mm] |
10 |
Dimension Sx [mm] |
4 |
Angle φ [°] |
30 |
Document type | Download link |
---|---|
Data sheet | 3d2fa25b-1055-4a20-a0fa-b96bc60d886e |
Operating instructions | c53f2676-5dc1-4054-a306-0fdaf897d7ce |