Longitudinal conveying of workpiece pallet on conveyor sections of up to 5000 mm. The central motor mounting allows close assembly of components to the section end.
Product attributes | |
---|---|
ESD |
yes |
Length max [l max] [mm] |
5000 |
Length min [L min] [mm] |
350 |
Length [L1] |
120...4800 mm für b < 90 mm,90...4800 mm für b ≥ 90 mm |
Length [l] |
300...5000 mm for b ≥ 90 mm |
Dry room [%rF] |
<1 |
Delivery information |
Assembled. Motor included separately. |
Reversible operation [RV] |
zulässig |
Section load in accumulation operation [kg] |
30 |
Track width in direction of transport [b max] [mm] |
720 |
Track width in direction of transport [b min] [mm] |
80 |
Preferred values [mm] |
80,120,160 |
Clean room classification |
ISO class 7 |
Motor connection [AT] |
S = Kabel/Stecker,K = Klemmenkasten |
Nominal speed [vN] |
0 m/min ohne Motor und ohne Getriebe,6 m/min,9 m/min,12 m/min,15 m/min,18 m/min |
Motor mounting [MA] |
R = rechts,L = links,M = Mitte nur für b ≥ 160 mm |
Recommended accessories |
Connection kit,Leg set SZ 1 |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842999900 |
Manual | search?s=download&q=3842999900 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.