Select your location
Industries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewCertified Excellence
OverviewSelect your location
The ball guide rail is highly precise and characterized by the following product features:
Size 20
Format SNS: Width = slimline, length = normal, height = standard
Guide rail made of carbon steel CS
Fastener MB: Bolting from below
Cover 00: Without cover
Accuracy class high
Number of partial sections: one-piece
Rail in standard version
Product attributes | |
---|---|
Nominal size [mm] |
20 |
Format |
SNS - Standard guide rail |
Material (profiled rail systems) |
Carbon steel |
Accuracy class |
H - Highly accurate |
Guide rail mounting |
For bolting from below |
Guide rail cover |
Without cover strip |
Max. length Lmax [mm] |
5816 |
Minimum length Lmin [mm] |
80 |
Number of holes nB (profiled rail systems) |
64 |
Version |
Ball rail system |
Mass m (kg/m) [kg/m] |
2.4 |
Permissible ambient temperature |
- 10 °C ... + 80 °C |
Footnote permissible ambient temperature (min ... max) |
100 °C admissible for short time. For operation at negative temperatures, please consult us. |
Weight [kg] |
0 |
Recommended rail length (formula) |
L = nB • T ‒ 4 mm |
Product information |
Please configure the product to add it to the shopping cart. |
Pitch T guide rail [mm] |
60 |
Dimension A2 (profiled rail systems) [mm] |
20 |
Dimension H2 without cover strip (profiled rail systems) [mm] |
20.55 |
Dimension N7 (profiled rail systems) [mm] |
9 |
Dimension S7 thread diameter |
M6 |
Dimension T (profiled rail systems) [mm] |
60 |
Dimension T1 max (profiled rail systems) [mm] |
50 |
Dimension T1 min (profiled rail systems) [mm] |
10 |
Dimension T1 s (profiled rail systems) [mm] |
28 |
Footnote of dimension T1 s (profiled rail systems) |
Preferred dimension T1S with tolerances ± 0.75 recommended. |
Document type | Download link |
---|---|
Datasheets | R999000485?edition_enum=R999000485 |
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |
R162982190
Mounting runner block - C3 - 20
Price on Request