The flexible hardware of the PRC7000 combined with the adaptive control methods open the way for new, innovative applications.
Maximum energy efficiency through state-of-the-art power electronics: during welding, the power loss drops by 30% compared to the conventional technology, in production breaks even by 50%.
Standard functions such as constant current control, closed loop pressure control, electrode care concept and electrode milling ensure welding quality in line with the process requirements.
Innovative programming of the welding task enables precise control and monitoring of the welding process.
The integrated IoT connector provides data for the central processing, quality monitoring and technology data processing on superior systems.
The PRC7000 welding control systems offer:
• Up to 90% faster commissioning compared to conventional technology
• Efficient operation and diagnosis with the PRI7000 Engineering Software
• Highest welding spot quality thanks to comfortable programming, control and monitoring functions
• Up to 2,000 welding tasks, flexibly programmable with individual monitoring
• Open system architecture with integrated application layer and servo gun functions
• Flexibly configurable hardware:
• for spot and projection welding applications
• two performance classes with a maximum peak current of 1,600 A available
• Operating frequency 1,000 Hz
• each with air and water cooling
• maximum energy efficiency
• can be combined with various field bus modules
• expandable with bus couplers and I/O modules
• Highest availability