The drive modules of the YM embedded control make it possible to configure a tailor-made control. Depending on the particular application and the motors used, the optimum drive module can be selected. If more motor rating is required, the NY4150 communication module can be used, which allows for additional IndraDrive drives.