ctrlX SAFETY Controller

ctrlX SAFETY is the most responsive and most compact safety solution of its kind. It is a compact safety controller that can be used in a scalable and tailor-made manner The advantages are flexible usability, very high safety (highest safety cat. 4, PLe according to EN ISO 13849-1 and SIL3 according to EN 62061) as well as efficient engineering through graphic programming of the safety PLC.

With ctrlX SAFETY, integration into machines is possible in the smallest installation spaces thanks to reduced reaction times. The comprehensively certified safety technology allows an efficient machine acceptance. ctrlX SAFETY can be integrated into almost every ecosystem thanks to the support of the most common safe fieldbus protocols. It allows the realization of modular safety concepts with a secure cross communication. The system can be integrated into an existing automation topology.