IndraControl VDP

The displays and terminals from the VDP series are available in a variety of scaled sizes. They allow for precise operation by means of a capacitive touchscreen or using a keyboard. It is also partially possible to install them horizontally or vertically. The flat displays can be installed directly onto the machine and VESA adapters ensure that the rugged terminals are suitable for mounting arms of all kinds.