ctrlX IPC PR4 Mid-Range

The compact box PCs of the PR4 series from the ctrlX IPC range are available in different extension levels. Various interfaces can be used to connect the spatially separated DR / DE multi-touch displays. The use of the latest industrial processor generation with low power losses enables a fanless unit design. High performance as well as a variety of expansion options and standard interfaces, including real-time Ethernet communication, make the PR4 box PC the ideal solution platform for all HMI-based applications in the mid-range performance segment. The integrated TPM 2.0 chip provides the necessary security in the IoT environment, which makes the robust units ideal for Industry 4.0.