The converters in the IndraDrive C series generate a DC bus voltage from the supply voltage and convert it into a controlled AC output voltage of variable amplitude and frequency for operating a servo motor. The compact design includes additional mains connection components and is therefore particularly suited for single-axis applications.
The converters in the IndraDrive Cs series also come with an integrated control unit.
Product attributes | |
---|---|
EPLAN |
https://eplandata.de/portal/auto/part/BOS.HCS01.1E-W0018-A-03-x-xx-xx-xx-xx-NN-FW |
Cooling type |
internal air cooling |
Maximum current [A] |
18 |
Control unit power |
ECONOMY |
Continuous current [A] |
7 |
Operating panel |
with standard control panel, firmware must be ordered separately |
Predefined communication protocol |
Sercos III/EtherCAT® |
Interface encoder 1 |
Multi-encoder interface |
Safety function |
Safe Torque Off (STO) and Safe Brake Control (SBC) |
Width [mm] |
70 |
Height [mm] |
220 |
Depth [mm] |
268 |
International protection code |
IP20 |
Nominal mains frequency [Hz] |
50-60 |
Maximum power (without choke) [kW] |
4.8 |
Continuous power (without choke) [kW] |
1.7 |
max. output frequency (@4 kHz switching frequency) [Hz] |
0-400 |
max. output frequency (@8 kHz switching frequency) [Hz] |
0-800 |
max. output frequency (@12 kHz switching frequency) [Hz] |
0-1200 |
max. output frequency (@16 kHz switching frequency) [Hz] |
0-1600 |
Power supply voltage (1 AC) [V] |
110-230 |
Power supply voltage (3 AC) [V] |
200-500 |
Output voltage |
3 x AC 0 ... 230 V |
Interface encoder 2 |
not defined |
Weight [kg] |
1.97 |
Document type | Download link |
---|---|
Manual | 700a64a4-f4e4-4113-b2ab-5ee41e92a2cb |
For this product we found matching items in our spare parts catalog