SERVOMOTOR MS2N03-B0BYN-CMSK1-NNNNN-NN

Product Image
Product Image
Product Image
Product Image

SERVOMOTOR MS2N03-B0BYN-CMSK1-NNNNN-NN

SKU R911384447
UOM PCE

MS2N synchronous motor size 03, self-cooled


Price $3,176.03


<p>Product Description</p>

More torque, higher speeds, the practical single-cable connection and an extensive portfolio of options: The new generation of MS2N motors by Rexroth combines high dynamics with compact dimensions and best energy efficiency. Rotors with low and medium inertia are available with optimum mass customization. For intelligent solutions in the Industry 4.0 environment, the MS2N motors serve as data sources.
  • With more than 50 types, the new MS2N generation covers maximum torques of up to 360 Nm
  • Continuous torque from 0.8 to 214 Nm

<p>Technical Specs</p>

General

Flange size [mm]
58
Motor type (with/without brake)
Holding brake, size 1
Cooling type
Self-cooling
Maximum torque [Nm]
3.75
Shaft
Adjustment spring, with shaft seal
Shaft length [mm]
20
Shaft diameter [mm]
9
Spigot [mm]
40
Bolt circle [mm]
63
Mounting hole
M4
ctrlX configurator
https://www.boschrexroth.com/ctrlx-configurator/
EPLAN
https://ecad-configuration.boschrexroth.com/?rootpartnr=BOS.MS2N03-B0BYN-CMSK1-NNNNN-NN**&downloads=true
Maximum speed [rpm]
9000
International protection code
IP65
Continuous torque (int. cooling) 60k [Nm]
.73
Continuous torque (int./ext. cooling) 100k [Nm]
.9
Rotor inertia
Low inertia
Rotor inertia (with brake) value [kg/m²]
0.000030
Rotor inertia (without brake) value [kg/m²]
0
Weight [kg]
2.35

Documents

CAD
CAD

<p>CAD</p>

CAD
CAD