Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
SH 2/S-H Switch Bracket
Product attributes | |
---|---|
Scope of delivery |
Incl. fastening material |
Delivery information |
Not assembled |
Material |
Diecast aluminum |
Required accessories |
Sensor M12, SN = 8 mm, L ≥ 44 mm can be installed flush or not flush |
Weight [kg] |
0.2 |
Document type | Download link |
---|---|
Data sheet | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842537280 |
Operating instructions | search?s=download&q=3842537280 |
Download link |
---|
3D CAD |