Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
PE 2/XP BG1 positioning unit
Product attributes | |
---|---|
ESD |
yes |
Permissible vertical process force [N] |
60 |
Lift of WT over conveyor medium [h0] |
3 |
Workpiece pallet total weight [mG] [kg] |
20 |
Repetition accuracy |
±0,05 |
Delivery information |
Fully assembled |
Workpiece pallet width [bWT] [mm] |
160 |
Length in direction of transport [lT] [mm] |
160 |
Required accessories |
Anvil plate for standard sizes from 160 x 160 mm to 320 x 240 mm,Anvil plate for 320 x 240 mm workpiece pallet ,Positioning pins, round and flat-sided h = 30 mm for standard anvil plate h = 21 mm for special designs,Stop gate VE 2/…,2x M12x70 and M12* |
Weight [kg] |
12.15 |
Document type | Download link |
---|---|
Data sheet | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842242350 |
Operating instructions | search?s=download&q=3842242350 |
Download link |
---|
3D CAD |