Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Base plate, 120x120
Product attributes | |
---|---|
Modular dimension [mm] |
45 |
Profile slot |
10 |
ESD |
yes |
Packaging unit |
1 |
Material |
Diecast aluminum |
Required accessories |
T-bolt M8x30 3842528721 ,Flange nut M8 3842345081 ,Floor dowel 3 842 526 561, Washer |
Weight [kg] |
1.07 |
Document type | Download link |
---|---|
Data sheet | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842527553 |
Download link |
---|
3D CAD |