Cover cap, sliding door profile, signal gray

  • Sliding door profile Al 45
  • Aluminum profile as a supporting construction element
  • Installation using inner brackets between two vertical struts
  • Slide profile to edge the upper part of the sliding door
  • Insertion profile acts as a slide surface
  • For surface elements 8 mm thick
  • Insertion of the surface element into closed frame
  • Cap
  • As a design element and to prevent injuries
  • End piece
  • For use as a stop for sliding elements
  • Clamping with setscrew in the profile slot

Tuoteominaisuudet

Color

Signal gray (RAL 7004)

Packaging unit

20

Material

PP

Weight [kg]

0.01

Latauslinkki
3D CAD

Tälle tuotteelle löysimme vastaavan varaosan varaosaluettelostamme

Avaa luettelo