Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Sliding block profile groove 10 steel, zinc-plated
Product attributes | |
---|---|
Profile slot |
10 |
Packaging unit |
1 |
Length [l] [mm] |
1000 |
Dimension h1 [mm] |
5 |
Dimension h [mm] |
10.5 |
Max. groove retention [Fmax] [N] |
18000 |
Material |
Steel, galvanized |
Min. groove retention [Fmin] [N] |
8000 |
Required accessories |
Spring |
Weight [kg] |
1 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842528744 |
Download link |
---|
3D CAD |