Browser based textual and visual coding for ctrlX CORE
The IDE app provides various development environments (coding, debugging, etc.), which can be used to create program sequences for ctrlX CORE.
Textual Coding represents a web-based development environment (code editor, console, debugging, etc.) with native ctrlX CORE connectivity. It can be used to create Python scripts or edit files in the active solution.
Visual Coding provides a programming framework (code editor, debugger, project management, configuration, etc.) for creating programs based on visual elements, Python and JavaScript. The active editor language can be switched at any time, so that collaborative work is possible.
Use of the app requires one or more licenses.