STRUT PROFILE 45X45L L=6170

Product Image
Product Image
Product Image

STRUT PROFILE 45X45L L=6170

SKU 3842553618
UOM PCE

Strut profile 45x45L


Price $154.65


<p>Product Description</p>

Strut profile 45x45L

<p>Technical Specs</p>

General

Condition on delivery
Single rod in standard length
Cross-section
45x45L
Profile slot
10
Modular dimension [mm]
45
Open slots
4
ESD
yes
Dimensions
45x45
Profile type
Standard
Color
Natural
Packaging unit
1
Moment of resistance in the x-direction [Wx] [cm³]
5.2
Torsional moment of inertia [It] [cm⁴]
1.46
Moment of torsion resistance [Wt] [cm³]
.75
Moment of resistance in the y-direction [Wy] [cm³]
5.2
Material
Aluminum, anodized
Area moment of inertia in y-direction [ly] [cm⁴]
11.7
Area moment of inertia in x-direction [lx] [cm⁴]
11.7
Length [L] [mm]
6070
Mass [m] [kg]
1.6
Profile surface [A] [cm²]
6
Recommended accessories
Cover cap 45x45, signal gray,Cover cap 45x45, black,Cover cap with hole 45x45, signal gray,Cap with hole 45x45, black
Weight [kg]
9.9

Documents

CAD

<p>CAD</p>

CAD

Accessories

CAP COVER 45X45,GREY

3842548752

$1.21


CAP COVER 45X45 D12.5 D18 GREY

3842548796

$1.55


CAP COVER 45X45 D12.5 D18 ESD

3842548797

$1.87


CAP COVER 45X45-ZN

3842518205

$5.58